ZG10XW-B100-L550-90-TA220-IM-5-H-G
HEFA
33-conveyor
Powered by
CAD모델 선택
{hefa/33-conveyor/zg10x_y_asmtab.prj},{NB=ZG10XW-B100-L550-90-TA220-IM-5-H-G},{SC=ZG10XW},{PM=Aluminum alloy},{MM=Aluminum alloy},{MF=Aluminum alloy},{PST=clear anodizing},{MST=spray},{PFST=spray},{B=100},{L=550},{OP=90},{V=TA220},{MSS=IM},{GAC=5},{BS=H},{MOBR=G},{ZJG1=},{ZJG2=},{ZJG211=0},{ZJG3=},{ZJG4=0.0},{INFOTEXT=website},{PPATH=zg10x_y/zg10x_y_assemblies/zg10x_y_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
HEFA
Description
ZG10X_Y - Precision conveyor / European standard profile - medium load type / head drive double groove profile (pulley diameter 60mm)
Bill of material
ZG10XW-B100-L550-90-TA220-IM-5-H-G
CNSORDERNO
ZG10XW-B100-L550-90-TA220-IM-5-H-G
Serial code
ZG10XW
ZG10YW
ZG10XW
ZG10YW
TYPE
Anti deviation type
Profile material
Aluminum alloy
Material of motor cover plate
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
mm
값 입력 B
mm
cm
inch
ft
확인
L
mm
값 입력 L
mm
cm
inch
ft
확인
output power
90
120
140
180
90
120
140
180
W
Motor voltage
TA200(single-phase)
SA200(three-phase)
TA200(single-phase)
SA200(three-phase)
V
Motor specification
IM
SCM
IM
SCM
Gear head reduction ratio
5
7.5
9
12.5
15
18
25
30
36
50
60
70
90
100
120
150
180
5
7.5
9
12.5
15
18
25
30
36
50
60
70
90
100
120
150
180
Belt specification
H:Generally.green
D:Electronic product delivery. black
F:For food. white
M:Oil resistance specification. Navy
P:High temperature resistance specification. brown
U:For sliding. Green cloth
Q:For tilting. white
W:Anti skid. blue
H:Generally.green
D:Electronic product delivery. black
F:For food. white
M:Oil resistance specification. Navy
P:High temperature resistance specification. brown
U:For sliding. Green cloth
Q:For tilting. white
W:Anti skid. blue
Motor brand
G:Domestic motor
T:Motors made in Taiwan
G:Domestic motor
T:Motors made in Taiwan
Reverse installation of motor
nothing
FZ:Reverse installation of motor
nothing
FZ:Reverse installation of motor
Specifies the number of nuts on each side of the slot
nothing
MB:Specifies the number of nuts on each side of the slot
nothing
MB:Specifies the number of nuts on each side of the slot
Number of nuts
0
0
Change belt thickness
nothing
T:Change belt thickness
nothing
T:Change belt thickness
belt thickness
0.0
0.0
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성