??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HEFA
Description
ZG05L - Precision conveyor / synchronous belt single row type (bandwidth 20mm) / Head drive three slot profile (pulley diameter 20mm)
Bill of material
ZG05LW-B20-L245-6-TA220-IM-12.5-C-G
CNSORDERNO
ZG05LW-B20-L245-6-TA220-IM-12.5-C-G
Serial code
TYPE
Uniserial type
Profile material
Aluminum alloy
Material of motor cover plate
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
20 mm
L
mm
Entrez la valeur pour L
mm
cm
inch
ft
output power/Frame number/inertia
Motor voltage/Step control mode/Servo rated output
Motor specification/Stepping motor torque/Servo voltage
Gear head reduction ratio/Adaptive drive/Servo control mode
Belt specification
Motor brand
Reverse installation of motor
Specifies the number of nuts on each side of the slot
Number of nuts
Reducer specification(stepping/servo)
Reduction ratio
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés