??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZG05G - Precision conveyor / synchronous belt double row - heavy duty motor built-in type (bandwidth 50mm) / head drive double groove profile (pulley diameter 70mm)
Bill of material
ZG05GW-B200-L500-90-TA220-IM-5-C-G
CNSORDERNO
ZG05GW-B200-L500-90-TA220-IM-5-C-G
Serial code
TYPE
Built in type of heavy duty motor
Profile material
Aluminum alloy
Material of motor cover plate
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
output power
Motor voltage
Motor specification
Gear head reduction ratio
Belt specification
Motor brand
Motor erection
Specifies the number of nuts on each side of the slot
Number of nuts
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models