??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZG05B - Precision conveyor / synchronous belt single row type (bandwidth 10mm) / Intermediate drive double groove profile (pulley diameter 19mm)
Bill of material
ZG05BW-B10-L330-6-TA220-IM-12.5-C-G
CNSORDERNO
ZG05BW-B10-L330-6-TA220-IM-12.5-C-G
Serial code
TYPE
Uniserial type
Profile material
Aluminum alloy
Material of motor cover plate
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
10 mm
L
mm
Enter value for L
mm
cm
inch
ft
output power/Frame number/inertia
Motor voltage/Step control mode/Servo rated output
Motor specification/Stepping motor torque/Servo voltage
Gear head reduction ratio/Adaptive drive/Servo control mode
Belt specification
Motor brand
Change motor position
distance
mm
Specifies the number of nuts on each side of the slot
Number of nuts
Reducer specification(stepping/servo)
Reduction ratio
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models