??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HEFA
Description
ZG02C-D - Precision conveyor / full profile - width specified type / intermediate drive double groove profile (pulley diameter 30mm)
Bill of material
ZG02CW-B30-L355-6-TA220-IM-12.5-H-G
CNSORDERNO
ZG02CW-B30-L355-6-TA220-IM-12.5-H-G
Serial code
TYPE
Non anti deviation type
Profile material
Aluminum alloy
Material of motor cover plate
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
output power/Frame number/inertia
Motor voltage/Step control mode/Servo rated output
Motor specification/Stepping motor torque/Servo voltage
Gear head reduction ratio/Adaptive drive/Servo control mode
Belt specification
Motor brand
Change motor position
ZJG11
mm
Specifies the number of nuts on each side of the slot
Number of nuts
Reducer specification(stepping/servo)
Reduction ratio
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD