ZG01CW-B50-L390-6-TA220-IM-12.5-H-G
HEFA
33-conveyor
Powered by
CAD모델 선택
{hefa/33-conveyor/zg01c-d_asmtab.prj},{NB=ZG01CW-B50-L390-6-TA220-IM-12.5-H-G},{SC=ZG01CW},{PM=Aluminum alloy + zinc alloy},{MM=Aluminum alloy + zinc alloy},{MF=Aluminum alloy + zinc alloy},{PST=clear anodizing},{MST=spray},{PFST=spray},{B=50},{L=390},{OP=6},{V=TA220},{MSS=IM},{GAC=12.5},{BS=H},{MOBR=G},{ZJG1=},{ZJG11=0},{ZJG2=},{ZJG211=0},{ZJG3=},{ZJG4=0},{INFOTEXT=website},{PPATH=zg01c-d/zg01c-d_assemblies/zg01c-d_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
HEFA
Description
ZG01C-D - Precision conveyor / full profile type / Intermediate drive/double groove profile / non anti deviation / deviation type (pulley diameter 30mm)
Bill of material
ZG01CW-B50-L390-6-TA220-IM-12.5-H-G
CNSORDERNO
ZG01CW-B50-L390-6-TA220-IM-12.5-H-G
Serial code
ZG01CW
ZG01DW
ZG01CW
ZG01DW
TYPE
Non anti deviation type
Profile material
Aluminum alloy + zinc alloy
Material of motor cover plate
Aluminum alloy + zinc alloy
Material of fixed pulley seat
Aluminum alloy + zinc alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
50
100
150
200
250
50
100
150
200
250
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
output power/Frame number/inertia
6
25
40
6
25
40
Motor voltage/Step control mode/Servo rated output
TA200(single-phase)
SA200(three-phase)
TA200(single-phase)
SA200(three-phase)
Motor specification/Stepping motor torque/Servo voltage
IM
SCM
IM
SCM
Gear head reduction ratio/Adaptive drive/Servo control mode
12.5
15
18
25
30
36
50
60
70
90
100
120
150
180
12.5
15
18
25
30
36
50
60
70
90
100
120
150
180
Belt specification
Generally.green
Electronic product delivery. black
For food. white
Oil resistance specification. Navy
High temperature resistance specification. brown
For sliding. Green cloth
For tilting. white
Anti skid. blue
Generally.green
Electronic product delivery. black
For food. white
Oil resistance specification. Navy
High temperature resistance specification. brown
For sliding. Green cloth
For tilting. white
Anti skid. blue
Motor brand
G:Domestic motor
T:Motors made in Taiwan
A:Panasonic motor
S:Leisai stepping
X:Panasonic servo
M:Domestic servo
G:Domestic motor
T:Motors made in Taiwan
A:Panasonic motor
S:Leisai stepping
X:Panasonic servo
M:Domestic servo
Change motor position
nothing
MC:Change motor position
nothing
MC:Change motor position
ZJG11
0
0
mm
Specifies the number of nuts on each side of the slot
nothing
MB:Specifies the number of nuts on each side of the slot
nothing
MB:Specifies the number of nuts on each side of the slot
Number of nuts
0
0
Reducer specification(stepping/servo)
nothing
nothing
Reduction ratio
0
0
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성