??
Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Storz-Hydrauliksysteme
Description
ZG 2511 - Normzylinder
Bill of material
ZG 2511-125/80-A-0-FG-22-B1C-G11-E33.2
Piston -Ø
mm
Rods -Ø
mm
Mounting types
Stroke
mm
Введите значение для STROKE
Stroke
mm
cm
inch
ft
Position
mm
Position for MT4
sealing variant
Cushioning, side A
Cushioning, side B
Surface of the piston rod
Piston rod end
Piston rod material
Execution of the line connection
Line connection, location side A
Line connection, location side B
Air bleed
Ventilation, location side A
Vent, location side B
Ring surfaces
cm^2
ZM
mm
Line connection
mm
Rod thread
max.
mm
B
mm
D
mm
max.
mm
PK
mm
R1
mm
VE
mm
WF
mm
OH
mm
Y
mm
Wrench size
mm
TD
- mm
TL
- mm
TM
- mm
FB
- mm
FC
- mm
NF
- mm
VD
- mm
UC
- mm
WC
- mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей