??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFM41 - Special accessory installation seat for steel ball clamp
Bill of material
ZFM41-D20
code
ZFM41
type
Mount
material quality
SUS420
D
mm
d
2 mm
h
2 mm
PCD
15 mm
B
15 mm
H
10.5 mm
M
3 mm
h1
6 mm
M1
3 mm
t
0.5 mm
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models