??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFM35 - Special accessory for steel ball clamp locking sleeve
Bill of material
ZFM35-D12
code
ZFM35
type
lock sleeve
material quality
SUS420
D
mm
D1
14 mm
D2
8.2 mm
E
2.0 mm
H
7.5 mm
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models