??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFM31 - Steel ball clamp
Bill of material
ZFM31-M10
code
ZFM31
type
Steel ball clamp
material quality
SUS420
hardness
30~35HRC
maximum working pressure
0.7
Minimum operating pressure
0.25
pressurization
1.0
Operating temperature range
0~70°C
M
pitch
0.75 mm
Reduced diameter size
8 mm
Expanding size
9.30 mm
D
9.0 mm
d
3.0 mm
L
20.5 mm
L1
8.0 mm
F
4.5 mm
H
11.0 mm
S
10.0 mm
Retention force
70 N
Release side capacity
0.08 cm3
weight
8 g
lock sleeve
ZFM35-D12
Mount
ZFM41-D20
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models