??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFM25 - Shape fixing fixture
Bill of material
ZFM25-D65
Code
ZFM25
type
Standard
noumenon material
S45C
Pull down axis material
SCM415
Camshaft material
SCM435
noumenon heat treatment
---
Pull down axis heat treatment
Carburizing and quenching
Camshaft heat treatment
Quenching and tempering
noumenon surface preparation
Electroless nickel plating
Pull down axis surface preparation
Blacken
Camshaft surface preparation
Blacken
D
mm
H
35 mm
D1
28 mm
H1
12 mm
M
M6 mm
H2
27 mm
P.C.D
42 mm
P
22 mm
W
8 mm
H3
12 mm
N
M8 mm
Y
15 mm
B
8.5 mm
E
6 mm
Allowable tightening torque
15 N.m
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models