??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFM03_04 - CAM side-push jig, light load type/standard type
Bill of material
ZFM03-04
Code
Types of
Body material
S45C
Clamp, shaft material
S45C
Cam handle material
SCM440
Bulk hardness
-
Clamp, shaft hardness
32~38HRC
Hardness of cam handle
32~38HRC
Body surface treatment
Black
Surface treatment of clamp and shaft
Precision grinding (blackening)
Surface treatment of CAM handle
Specifications
Clamping stroke
L
51
H
32
W
75
W1
45
W2
15
H1
27
H2
18
M deep h
M 4 deep 6
M1*L
M4*L5
P1
30
H3
18
H4
18
H5
8
L1
51.5
L2
48
L3
20
L4
13
L5
3
d
6.6
P
60
R
63
A
Fast feed stroke
The handle allows for loading
N
Clamping force
N
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models