??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFM02 - Thin Cam side push jig with handle type
Bill of material
ZFM02-17
Code
ZFM02
type
Type with handle
Body material
S45C
Handle material
S45C
Clip, Cam material
SCM440
Bulk hardness
-
Handle hardness
32~38HRC
Clip, Cam hardness
32~38HRC
Body surface treatment
Black
Handle the surface of the hand
Black
Surface treatment of clamp and cam
Black
Specifications
Clamping stroke
1
W
45
L
33.5
H
30
D
13
R
63
A
12
B
8
W1
38
W2
8
L1
30.5
L2
15
H1
20
H2
10
H3
6
H4
3
H5
5
d
5.2
P
36
M
M4
The handle allows for load
170 N
Clamping force
4000 N
Clamping mechanism
Screw Cam, cam angle 4 °
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models