??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFH83 - Ball head material manual chuck/three jaw self centering chuck
Bill of material
ZFH83-D100
Code
ZFH83
Type
Three jaw self centering chuck,Front mounted type
Material
cast iron
Supporting claw
One pair of front claw and one pair of reverse claw each
D
D1
72 mm
D2
22 mm
P.C.D
84 mm
H
74.5 mm
H1
55.0 mm
h
3.5 mm
S
8 mm
d
8.5
d1
13.5
Z
8.2
Clamping range of positive claw
2~32
Positive claw support range
30~90
Clamping range of anti claw
30~80
Maximum input torque
60 N.M
Limiting Speeds
3500 r/min
Website Link
Website Link
PPATH
zfh83/../zfh83/assem/zfh83_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models