??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFH81 - Ball head material manual chuck/three jaw self centering chuck
Bill of material
ZFH81-D80
Code
ZFH81
Type
Three jaw self centering chuck,Bottom mounted type
Material
cast iron
Supporting claw
One pair of front claw and one pair of reverse claw each
D
D1
55 mm
D2
16 mm
P.C.D
66 mm
H
66.0 mm
H1
50.0 mm
h
3.5 mm
S
8 mm
M
M6
Clamping range of positive claw
2~22
Positive claw support range
25~70
Clamping range of anti claw
22~63
Maximum input torque
40 N.M
Limiting Speeds
4000 r/min
Website Link
Website Link
PPATH
zfh81/assem/zfh81_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models