??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFH63_65 - Special Accessories For Zero Positioning Chuck,Positioning Latin/Compensating Latin/Clamping Latin
Bill of material
ZFH63-2
Type
Type
Material
Penetrating Steel
Heat Treatment
Hardening
Surface Treatment
-
Specifications
D
D1
10.0
D2
6.2
H
11.0
H1
8.9
N
mm
L
23 mm
L1
3.5 mm
M
M6 mm
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models