??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFH21_24 - Zero Chuck
Bill of material
ZFH22-250
Code
Type
Material
Martensitic Stainless Steel
Hardness
58~62HRC
Heat Treatment
Quenching plus ultrasonic cooling
Surface Treatment
Sandblasting¡¢Precision Grinding
Center Distance
mm
Repeated Positioning Accuracy
0.003mm mm
Clamping Force
17000N mm
peiheld
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models