??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFH03 - Chuck
Bill of material
ZFH03
Code
ZFH03
Type
ITS Chuck Power Chuck
Material
Martensitic Stainless Steel
Hardness
58~62HRC
Heat Treatment
Quenching plus ultrasonic cooling
Surface Treatment
Sandblasting¡¢Precision Grinding
Repeated Positioning Accuracy
0.002mm mm
Clamping Force
15000N mm
Matching Positioning Piece
50¡¢90 Strengthen Positioning Sheet
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models