??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFG13_16 - L-shaped connecting plate, splicing type
Bill of material
ZFG14-3060-H100
Code
Types of
Splicing type • Counterbore type
GB material
Equivalent material
surface treatment
Applicable aluminum profile specification
mm
H
mm
W
50 mm
S
34 mm
T
10 mm
A
55 mm
P
30 mm
E
30 mm
d1
6.6 mm
d2
11 mm
h
6.8 mm
Q
22 mm
U
12 mm
d
9 mm
f
4 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models