??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFG07_10 - L-shaped connecting plate, all-in-one
Bill of material
ZFG08-1010-D
Code
Types of
One piece • Pass type selection
GB material
Equivalent material
surface treatment
Applicable cylinder specification (cylinder diameter - stroke)
mm
Selection of pass type
A
45 mm
H
95 mm
W
46 mm
D
4.5 mm
M
3 mm
P
30 mm
S
30 mm
T
10 mm
Q
24 mm
U
10 mm
d
9 mm
f
4 mm
Applicable cylinder model
WGW01-10-10
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models