??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFG01_02 - L-shaped connecting plate, all-in-one
Bill of material
ZFG01-S40-H80-W50
Code
Types of
One piece • Waist hole type
GB material
45
Equivalent material
S45C
surface treatment
S
mm
H
mm
W
mm
Q
30 mm
T
10 mm
e
35 mm
V
30 mm
U
15 mm
d
6.5 mm
f
15 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models