??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
zfe01
Bill of material
ZFE01-D8-H10
CODE
LX1
A
CZ1
45
CZ2
S45C
BMCL
FH
FJ
FJ1
Dh7
mm
H
mm
L
62 mm
H1
20 mm
T
15 mm
T1
7.5 mm
S
5.8 mm
W
37.8 mm
L1
50 mm
d
6.6 mm
E
23 mm
M
6 mm
M1
12 mm
d2
6.6 mm
d1
11 mm
h
7 mm
N
2 mm
Previews
3D
Dimension
2D
Download CAD models