??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFD66_67 - Adjust Parts
Bill of material
ZFD66-30
Code
Type
Washer Material
SUM24L
Cam Bolt Material
SCM440
Gasket Heat Treatment
Carburizing And Quenching
Cam Bolt Heat Treatment
Quenching and tempering
Washer Surface Treatment
Brass Plating
Cam Bolt Surface Treatment
Black Oxide
Washer Hardness
-
Cam Bolt Hardness
38-45HRC
spe
mm
A1
mm
A2
mm
A3
mm
A4
mm
A5
mm
A6
mm
Clamping Force
17000 N
Allowable Tightening Torque (Nm)
88 N.m
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models