??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFD20 - V-block
Bill of material
ZFD20-d12-H75
Code
ZFD20
Type
Precision Type B
Material
S45C
Heat Treatment
Quenching and tempering
Hardness
HRC45~55 mm
Surface Treatment
Black Oxide mm
d
mm
dtol
+0.034/+0.016 mm
H
mm
D
mm
H1
mm
H2
mm
M
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models