??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFA26 - Position fixing parts, clamp bolts
Bill of material
ZFA26-M6-D15
code
ZFA26
type
Standard
material
SCM435
Heat treatment
Quenching and tempering
Surface treatment
Black
M
D
L
16.5
L1
9
D1
11
D2
6.5
E
2.0
W
3
H
4.8
A
3.5
B
3.1
Applicable to the type of complete set of clamps
ZFA20-D40,ZFA21-D40,ZFA22-F40
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models