??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFA20 - Locating and fixing parts, complete sets of clamps, flanged type
Bill of material
ZFA20-D40
code
ZFA20
type
Flange type
Body material
SUS440C
Clamp nut material
SUS440C
Clamp screw material
SCM435
Body heat treatment
High Frequency quenching
Heat treatment of clamping nut
Quenching and tempering
Heat treatment of clamping screws
Quenching and tempering
Body surface treatment
Precision grinding (blackening)
Clamp nut surface treatment
Black
Surface treatment of clamping screws
black
D
H
40
D1
22
L
46
H1
20
H2
20
W
65
H3
10
d
9
P
50
W1
4
Clamping force
8 KN
Allows for tightening torque
8 N.m
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models