??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
zf71 - Straight column linear bearings (with lubrication device), single lined type/double lined type
Bill of material
ZF71AN-d30
CNSORDERNO
Serial code
type
material(Sleeve)
SUJ2
hardness(Sleeve)
56HRC~
surface treatment(Sleeve)
Electroless nickel plating
material(Ball)
SUJ2
material(Cage/reservoir box)
resin
material(Seals)
nitrile rubber
Use ambient temperature
-20~80℃
d
mm
d tolerance
mm
D
mm
D tolerance
mm
L
mm
A
mm
A tolerance
mm
A1
mm
A1 tolerance
mm
A2
mm
n
mm
D1
mm
r
mm
eccentricity(max)
mm
Number of ball columns
Basic Load Rating C (Moving)
N
Basic Load Rating Co (Static)
N
Static permissible torque
N·m
weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models