??
Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
HEFA
Description
zf68_69 - Linear bearings with flanges, extended double lining type, guiding type, and extended guiding type
Bill of material
ZF68QN-d40
CNSORDERNO
Serial code
type
material
SUJ2
hardness(Sleeve)
56HRC~
surface treatment
material(Ball)
SUJ2
material(Cage)
resin
material(Seals)
nitrile rubber
Use ambient temperature
-15~80℃
d
mm
d tolerance
mm
D
mm
D tolerance
mm
L
mm
L tolerance
±0.3 mm
V1
mm
V2
mm
H
mm
V
mm
d1
mm
d2
mm
v
mm
P.C.D
mm
W
mm
F
mm
A
mm
eccentricity
mm
Number of ball columns
mm
Perpendicularity Y
mm
Basic Load Rating C (Moving)
N
Basic Load Rating Co (Static)
N
Static permissible torque
N·m
weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models