??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 44
HELP_VARIABLE
Company
HEFA
Description
zf67 - Linear bearings with flanges, extended double lining type, standard type
Bill of material
ZF67FB-d30
CNSORDERNO
Serial code
type
material
SUJ2
hardness(Sleeve)
56HRC~
surface treatment
material(Ball)
SUJ2
material(Cage)
resin
material(Seal)
nitrile rubber
Use ambient temperature
-15~80℃
d
mm
d tolerance
mm
D
mm
D tolerance
mm
L
mm
L tolerance
±0.3 mm
H
mm
V
mm
d1
mm
d2
mm
v
mm
P.C.D
mm
W
mm
F
mm
A
mm
eccentricity(max)
mm
Number of ball columns
Perpendicularity Y
Basic Load Rating C (Moving)
N
Basic Load Rating Co (Static)
N
Static allowable moment
N·m
weight
g
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD