??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
HEFA
Description
ZF15A_H - Linear bearing - compact straight column type
Bill of material
ZF15AB-d16
CNSORDERNO
Series code
type
Shaft sleeve material (national standard)
GCr15
Shaft sleeve material (equivalent)
SUJ2
Shaft sleeve hardness
56HRC~
Shaft sleeve surface treatment
-
Ball material
GCr15
Cage material
resin
Seal ring material
Nitrile rubber
Operating ambient temperature
-15~80℃
d
mm
d Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
mm
W
mm
W tolerance
mm
e
mm
H
mm
r
mm
Eccentricity
max
Number of ball rows
Basic rated load C (dynamic) N
Basic rated load Co (static) N
Static allowable moment
N·m
weight
g
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés