??
Catalog navigation
Выбор CAD модели
Доступные продукты: 60
HELP_VARIABLE
Company
HEFA
Description
ZF11_12 - Linear bearing - single liner/double liner · compact
Bill of material
ZF11QN-d16
CNSORDERNO
Series code
type
Shaft sleeve material (national standard)
GCr15
Shaft sleeve material (equivalent)
SUJ2
Shaft sleeve hardness
56HRC~
Shaft sleeve surface treatment
Ball material
GCr15
Cage material
resin
Seal ring material
Nitrile rubber
Operating ambient temperature
-15~80℃
d
mm
d Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
±0.3 mm
H
mm
d1
mm
d2
mm
P.C.D
mm
W
mm
Eccentricity
max
Basic rated load C (dynamic) N
Basic rated load Co (static) N
Static allowable moment
N/m
weight
g
INFOTEXT
website
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей