??
Catalog navigation
Выбор CAD модели
Доступные продукты: 72
HELP_VARIABLE
Company
HEFA
Description
ZF04 - Linear bearings - flanged type - double lined type
Bill of material
ZF04FB-d50
CNSORDERNO
Series code
type
Sleeve material
SUJ2
Sleeve hardness
57HRC~
Sleeve surface treatment
Ball material
SUJ2
Holder material
resin
Sealing ring material
Nitrile rubber
Operating ambient temperature
-18~80℃ °C
d
mm
Tolerance of d
mm
D
mm
Tolerance of D
mm
L
mm
Tolerance of L
±0.3 mm
H
mm
V
mm
d1
mm
d2
mm
v
mm
P.C.D.
mm
W
mm
F
mm
A
mm
eccentric
Number of ball rows
verticality
Basic dynamic rated load
Basic static rated load
Static allowable torque
Nm
INFOTEXT
website
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей