??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
ZEGL - HIGH PRECISION DOVETAIL FEED SCREW -KNOB EXTENSION-
Bill of material
ZEGL25
Part Number
Material of Main Body
Low Cadmium Brass
Material of Feed Knob
Low Cadmium Brass
Surface Treatment
Black Fluororesin Treatment
A
Stage
mm
Travel Distance
mm
Travel per rotation
0.5 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
Allowable Load
N
Moment Accuracy - Straightness
30 microns
Allowable Moment Load - Pitching
N*m
Allowable Moment Load - Yawing
N*m
Allowable Moment Load - Rolling
N*m
Weight
kg
Accessories(4psc.) - Type M-L
Position of Clamp
Previews
3D
Dimension
2D
Download CAD models