??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
ZEGCL - HIGH PRECISION DOVETAIL FEED SCREW -CLAMP REINFORCED-
Bill of material
ZEGCL25
Part Number
Material of Main Body
Low Cadmium Brass
Material of Feed Knob
Aluminum
Surface Treatment
Black Fluororesin Treatment
A
Stage
mm
Travel Distance
mm
Travel per rotation
0.5 mm
Minimum Reading (Vernier Scale Indication)
0.1 mm/Scale
Allowable Load
N
Moment Accuracy - Straightness
30 microns
Allowable Moment Load - Parallelism Pitching
N*m
Allowable Moment Load - Yawing
N*m
Allowable Moment Load - Rolling
N*m
Weight
kg
Accessories(4psc.) - Type M-L
Position of Clamp
Previews
3D
Dimension
2D
Download CAD models