??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 22
HELP_VARIABLE
Company
HEFA
Description
ZE34A_B - Standard stripper guide bushing, adhesive type, self-lubricating
Bill of material
ZE34BA-d20-L16
CNSORDERNO
Serial code
type
material
Outer diameter tolerances
h4
Inner diameter accuracy
5μm
Operating temperature
0~-40℃
hardness
d
mm
d tolerance
-0.003~-0.008 mm
L
mm
Dh4
mm
Dh4 tolerance
mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD