??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HEFA
Description
ze31 - Steel ball type independent column assembly, movable stop/fixed stop, standard type
Bill of material
ZE31BA-D25-L90
CNSORDERNO
Serial code
type
material(Guide pillars/guide bushings)
SUJ2
material(Guide pillar base/guide seat)
FC250
material(steel ball)
SUJ2
material(Steel ball cage)
hardness(Guide pillars)
58HRC~High-frequency quenching
hardness(Guide bushing)
58HRC~
hardness(steel ball)
62~67HRC
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
D1
mm
A
mm
B
mm
d
mm
H
mm
H1
mm
T
mm
D2(reference)
mm
L1
mm
L2
mm
E
mm
F
mm
F1
mm
P
mm
d1H7
mm
d1H7 tolerance
mm
annex(screw)
annex(Dowel pins)
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models