??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
ZE18KP - Sliding film for aluminum-plastic sliding bearing - open type
Bill of material
ZE18KP-d20
CNSORDERNO
Series code
ZE18KP
type
Open type
material quality
Engineering plastics containing lubricants and special fillers
Service temperature
-50℃~90℃
d
mm
D Tolerance
mm
D
mm
L
mm
h
mm
h Tolerance
0/-0.1 mm
h1
mm
Z
mm
Z Tolerance
-0.1/-0.5 mm
W
mm
r
mm
r Tolerance
-0.1/-0.2 mm
weight
g
L1
mm
r1
mm
h2
mm
h3
mm
Z1
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models