??
Catalog navigation
CADモデル選択
選択可能な製品数: 16
HELP_VARIABLE
Company
HEFA
Description
ZE18B_ZE18J - Sliding film for aluminum-plastic sliding bearing - standard/compact
Bill of material
ZE18BP-d50
CNSORDERNO
Series code
type
material quality
Engineering plastics containing lubricants and special fillers
Service temperature
-50℃~90℃
d
mm
D Tolerance
mm
D
mm
L
mm
h
mm
h Tolerance
0/-0.1 mm
h1
mm
Z
mm
Z Tolerance
-0.1/-0.5 mm
r
mm
r Tolerance
-0.1/-0.2 mm
weight
g
L1
mm
r1
mm
h2
mm
h3
mm
Z1
mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)