??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
ZDTLS - Standard Z Axis, Dovetail Slide, Rack & Pinion - Long
Bill of material
ZDTLS80
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodize
No.
Stage
30x50 mm
Travel Distance
mm
Travel per rotation
16.7 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
Allowable Load
14.7 N
Moment Accuracy-Straightness
microns
Weight
kg
Previews
3D
Dimension
2D
Download CAD models