??
Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
HEFA
Description
ZD84AW_BW - Z-axis simple adjustment assembly · trapezoidal lead screw type
Bill of material
ZD84AW-L470
CNSORDERNO
Series code
type
Driving direction
Z-axis
texture of material
aluminium alloy
Material of lead screw nut
brass
surface treatment
clear anodizing
L
mm
Handwheel type
trip
mm
Load resistance
294 N
Lead of lead screw
4 mm
H
mm
Q
mm
P
mm
Parallelism
0.15 mm
Back xi
0.3 mm
weight
Side reinforced locking
INFOTEXT
website
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей