??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD80FW - Simple adjustment assembly of Axis X · Feed screw type · Heavy duty type
Bill of material
ZD80FW-50
CNSORDERNO
Series code
ZD80FW
type
Reloading
texture of material
A6063
Material of lead screw nut
brass
surface treatment
clear anodizing
Specifications
Platform size
80x80 mm
trip
mm
lead
2 mm
Load resistance
196 N
L
mm
Q
mm
weight
Accessories (4 off)
Stainless steel hexagonal cylindrical head screwsBM01AU-M6-L15
Handle (1 off)
LG03AL-M6-L20-M
Change handle position
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model