??
Catalog navigation
CADモデル選択
選択可能な製品数: 16
HELP_VARIABLE
Company
HEFA
Description
ZD71L - Cross roller slide - Screw hole type
Bill of material
ZD71LB-C80
CNSORDERNO
Series code
type
Screw hole type
Body material
Surface treatment of main body
Guide rail material
SUJ2
Surface treatment of guide rail
Holder material
SUS304
Rolling body material
SUJ2
specifications
Maximum stroke
mm
Rolling body diameter
mm
W
mm
B
mm
L
mm
B2
mm
B3
mm
C
mm
C2
mm
MXF
mm
G
mm
P
mm
M1
mm
A1
mm
AXP1
mm
MA(N·m)
MB(N·m)
MC(N·m)
Dynamic load C
N
Static load Co
N
conduct oneself with dignity
KG
Center parallelism
5 μm
Side parallelism
8 μm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)