??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 16
HELP_VARIABLE
Company
HEFA
Description
ZD71C - Cross roller slide - counterbore type
Bill of material
ZD71CB-C80
CNSORDERNO
Series code
type
Counterbore type
Body material
Surface treatment of main body
Guide rail material
SUJ2
Surface treatment of guide rail
Holder material
SUS304
Rolling body material
SUJ2
specifications
Maximum stroke
Rolling body diameter
mm
W
mm
B
mm
L
mm
B2
mm
B3
mm
C
mm
C2
mm
MXF
mm
G
mm
P
mm
d1
mm
d2
mm
H
mm
A1
mm
A2
mm
A3
mm
MA(N·m)
MB(N·m)
MC(N·m)
Dynamic load C
N
Static load Co
N
conduct oneself with dignity
KG
Center parallelism
5 μm
Side parallelism
8 μm
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드