??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
HEFA
Description
ZD71B - Cross Roller Slide - Standard
Bill of material
ZD71BF-B35
CNSORDERNO
Series code
ZD71BF
type
normalized form
Body material
S45C
Surface treatment of main body
turn black
Guide rail material
SUJ2
Surface treatment of guide rail
nickelage
Holder material
SUS304
Rolling body material
SUJ2
specifications
Maximum stroke
Rolling body diameter
mm
W
mm
B
mm
L
mm
B2
mm
P
mm
MXF
mm
G
mm
MxP
mm
C
mm
C2
mm
M1xF
mm
C3
mm
d1
mm
d2
mm
B3
mm
H
mm
H2
mm
A1
mm
A2
mm
MA(N·m)
MB(N·m)
MC(N·m)
Dynamic load C
N
Static load Co
N
conduct oneself with dignity
KG
Center parallelism
5 μm
Side parallelism
8 μm
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드