??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
HEFA
Description
ZD65DB - Round rotary sliding table · precision knob driven type
Bill of material
ZD65DB-25
CNSORDERNO
Series code
ZD65DB
type
Knob feed type (round)
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Platform size
mm
Eccentricity
0.05 mm
trip
360° mm
Load resistance (horizontal)
N
Load resistance (vertical)
N
Minimum reading of ruler scale
weight
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드