??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
ZD65CB - Circular rotary slide precision micro split drive type
Bill of material
ZD65CB-60
CNSORDERNO
Serial code
ZD65CB
TYPE
Precision micro sub drive type
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Platform size
mm
Movement (rough)
360°
Movement (inching)
±5°
Minimum reading amount of differential head
mm
Eccentricity
0.05 mm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models