??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HEFA
Description
ZD65AB - Square rotary sliding table, differential head driven type
Bill of material
ZD65AB-60
CNSORDERNO
ZD65AB-60
Series code
ZD65AB
type
Economical square rotary manual displacement table
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
60
Platform size
60x60 mm
trip
±5° mm
Eccentricity
50 μm
Minimum reading amount of differential head
=55 ''/turn μm
Parallelism
20 μm
load
3 Kgf
weight
0.25
INFOTEXT
website
Previews
3D
Dimensión
2D
Descarga de modelos CAD