??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZD63CB - XY axis linear roller type sliding table thin differential head drive type
Bill of material
ZD63CB-60
CNSORDERNO
Serial code
ZD63CB
TYPE
Differential head drive type
Transmission direction
XY axis
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Platform size
mm
trip
mm
Transmission position
left
Minimum reading of differential head
10 μm
Displacement accuracy - straightness
30 μm
load
kgf
Body weight
kg
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models