??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD62EN - XYZ axial ball type slide table thin precision feed screw driven type
Bill of material
ZD62EN-40
CNSORDERNO
Serial code
ZD62EN
TYPE
Precision feed screw driven
Transmission direction
XYZ axis
texture of material
(Main body) SUS440C (screw nut) brass
surface treatment
Electroless nickel plating
Specifications
Platform size
mm
trip
±6.5 mm
Load resistance
49 N
Movement accuracy (straightness)
3 μm
Moving accuracy (up and down swing)
40″
Moving accuracy (left and right swing)
20″
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
Moment rigidity (swinging up and down)
″/N·cm
Moment rigidity (swing left and right)
″/N·cm
Moment rigidity (lateral rolling)
″/N·cm
Rotation of the knob by 1 revolution
0.5 mm
Body weight
kg
Change the differential head
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models