??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
ZD62AN - XYZ axial roller type sliding table precision micro split drive type
Bill of material
ZD62AN-40
CNSORDERNO
Serial code
ZD62AN
TYPE
Precision micro sub drive type
Transmission direction
XYZ axis
texture of material
SUS440C
surface treatment
Electroless nickel plating
Specifications
Platform size
mm
trip
mm
Load resistance
49 N
Movement accuracy (straightness)
μm
Moving accuracy (up and down swing)
25″
Moving accuracy (left and right swing)
15″
Allowable torque load (swing up and down)
N·m
Allowable torque load (swing left and right)
N·m
Allowable moment load (lateral rolling)
N·m
Moment rigidity (swinging up and down)
″/N·cm
Moment rigidity (swing left and right)
″/N·cm
Moment rigidity (lateral rolling)
″/N·cm
Minimum reading of differential head
10 μm
Body weight
kg
Components (upper part)
Components (lower part)
Change the differential head
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models